IESNA:LM-63-2002
[TEST]P1437602
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9B-735-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 9xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.75A 329.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39196.8
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5459.5 5492.9 5180.9 4568.1 4222.7 4189.3 4211.6 4300.7 4479.0 4713.0 4969.2 5492.9 6640.5 8044.4 9637.6 11197.5 12400.8 13336.7 
14473.2 15242.0 15654.2 15698.8 14774.0 13905.0 13158.5 11754.6 8880.0 6027.7 4813.3 3164.3 1147.6 612.8 412.2 222.8 156.0 89.1 0.0 
5459.5 5504.0 5192.1 4590.4 4245.0 4200.5 4233.9 4323.0 4490.1 4746.4 5013.8 5504.0 6651.6 8100.1 9771.3 11230.9 12512.2 13604.1 
14584.6 15375.7 15888.2 15921.6 14907.7 14038.7 13225.3 11799.2 9047.1 6217.1 4813.3 3175.4 1147.6 635.1 423.4 234.0 156.0 89.1 0.0 
5459.5 5492.9 5214.4 4679.6 4300.7 4245.0 4278.4 4378.7 4557.0 4835.5 5147.5 5593.2 6573.7 8088.9 9737.9 11386.9 12902.2 14172.4 
15386.8 16467.6 17080.4 17292.1 17035.8 15888.2 14907.7 13793.5 10874.4 7320.2 5192.1 3531.9 1548.7 746.5 501.4 334.3 256.3 144.8 0.0 
5459.5 5504.0 5270.1 4791.0 4412.1 4367.6 4378.7 4490.1 4701.8 5013.8 5437.2 5960.9 6673.9 8022.1 9715.6 11576.3 13281.0 14762.9 
16166.7 17381.2 18239.1 18785.1 18874.2 18718.2 17994.0 16690.4 15709.9 14127.8 11353.5 7208.7 2885.7 1192.2 735.4 479.1 345.4 
167.1 0.0 
5459.5 5526.3 5348.1 5047.2 4646.1 4568.1 4612.7 4746.4 4991.5 5381.5 5905.1 6562.5 7286.7 8300.6 9749.1 11598.6 13671.0 15553.9 
16968.9 18205.7 19130.4 19754.4 20244.6 20746.0 20935.4 20556.6 19932.7 18918.8 16512.1 11710.0 6194.8 2373.2 1147.6 612.8 345.4 
167.1 0.0 
5459.5 5515.2 5426.1 5281.2 5036.1 4902.4 4991.5 5225.5 5515.2 5916.3 6529.1 7331.3 8278.3 9225.4 10439.9 12077.7 14049.8 15977.3 
17615.2 18528.8 19230.7 19954.9 20712.6 21704.2 22673.5 23420.0 23765.4 23910.3 22060.7 16824.1 10016.5 4077.9 1571.0 735.4 356.5 
156.0 0.0 
5459.5 5559.8 5526.3 5537.5 5537.5 5526.3 5615.5 5894.0 6306.3 6874.5 7576.4 8467.8 9515.1 10763.0 12189.1 13838.1 15197.4 16489.8 
17604.0 18595.6 19531.6 20467.5 21759.9 23141.5 24333.7 24745.9 23787.7 21927.0 19620.7 15999.6 9749.1 3810.5 1225.6 590.5 256.3 
78.0 0.0 
5459.5 5548.6 5593.2 5704.6 5882.9 6116.8 6484.5 6863.3 7375.9 7999.8 8824.3 9882.8 11119.5 12601.4 14239.2 15977.3 17381.2 18372.8 
19208.4 20110.9 21292.0 22629.0 23865.7 24712.5 23876.9 22105.3 19943.8 17147.2 12946.8 7487.3 3576.5 1827.3 1025.0 601.7 378.8 
133.7 0.0 
5459.5 5548.6 5660.0 5849.4 6139.1 6551.4 7097.3 7754.7 8545.8 9414.8 10439.9 11643.2 13047.0 14696.0 16567.8 18306.0 19687.5 20812.9 
21693.1 22907.5 24500.8 26049.5 26952.0 26250.1 24433.9 22439.6 19598.4 14930.0 9481.7 4924.7 2674.0 1515.3 1025.0 724.2 423.4 167.1 
0.0 
5459.5 5537.5 5648.9 5894.0 6228.3 6685.1 7286.7 7966.4 8857.7 9737.9 10829.8 12100.0 13682.1 15364.5 17381.2 19342.1 21080.3 22629.0 
23954.8 25559.3 27687.3 29392.0 30183.1 29202.6 26851.7 23609.4 19319.9 13492.7 7453.9 3799.3 2072.4 1292.4 869.1 590.5 367.7 189.4 
0.0 
5459.5 5492.9 5604.3 5860.6 6239.4 6729.6 7297.9 8088.9 8946.9 9893.9 11041.5 12334.0 13871.5 15542.8 17526.0 19565.0 21180.5 22584.4 
23676.3 24901.9 26450.6 27341.9 27264.0 25525.8 22551.0 19052.5 14985.7 9815.9 5258.9 2596.0 1571.0 980.5 657.4 378.8 256.3 111.4 0.0 
5459.5 5481.8 5570.9 5793.7 6128.0 6573.7 7119.6 7777.0 8601.5 9414.8 10350.7 11420.3 12645.9 14049.8 15643.1 17414.6 19030.2 20255.8 
21247.4 22283.6 23286.3 23531.5 22851.8 20612.3 17704.3 14484.3 11108.4 7186.5 3788.2 1961.0 1259.0 813.4 479.1 245.1 156.0 78.0 0.0 
5459.5 5448.3 5504.0 5660.0 5916.3 6272.8 6696.2 7186.5 7732.4 8345.2 8969.1 9682.2 10551.3 11520.6 12723.9 14105.5 15186.3 16055.3 
16400.7 16456.4 16322.7 15253.1 13225.3 10083.3 7153.0 5136.4 3687.9 2384.3 1392.7 913.6 612.8 412.2 256.3 133.7 66.9 22.3 0.0 
5459.5 5381.5 5303.5 5292.3 5314.6 5392.6 5470.6 5515.2 5570.9 5526.3 5392.6 5180.9 5024.9 5013.8 5270.1 5615.5 5671.2 5136.4 4289.6 
3498.5 2674.0 1961.0 1537.6 1225.6 991.6 802.2 623.9 468.0 345.4 256.3 189.4 133.7 89.1 44.6 11.1 11.1 0.0 
5459.5 5247.8 5013.8 4779.8 4557.0 4334.2 4044.5 3554.2 2930.3 2384.3 2150.4 2161.5 2306.4 2540.3 2718.6 2674.0 2284.1 1771.5 1314.7 1058.5 
935.9 869.1 779.9 668.5 545.9 456.8 367.7 323.1 278.5 245.1 200.6 167.1 111.4 44.6 11.1 0.0 0.0 
5459.5 5180.9 4768.7 4323.0 3877.3 3331.4 2596.0 1894.1 1604.4 1548.7 1537.6 1537.6 1559.9 1593.3 1504.1 1214.5 913.6 768.8 679.6 601.7 557.1 
512.5 468.0 423.4 390.0 367.7 334.3 256.3 189.4 144.8 89.1 55.7 22.3 11.1 0.0 0.0 0.0 
5459.5 5091.8 4534.7 3921.9 3231.1 2428.9 1682.4 1448.4 1392.7 1325.9 1270.2 1225.6 1181.0 1114.2 969.3 768.8 657.4 557.1 479.1 434.5 390.0 
367.7 334.3 323.1 289.7 256.3 222.8 189.4 144.8 100.3 78.0 44.6 22.3 0.0 0.0 0.0 0.0 
5459.5 5013.8 4300.7 3576.5 2729.7 1793.8 1459.6 1370.4 1303.6 1225.6 1147.6 1047.3 958.2 857.9 735.4 635.1 545.9 468.0 412.2 378.8 345.4 323.1 
300.8 278.5 256.3 234.0 200.6 156.0 133.7 111.4 78.0 44.6 11.1 0.0 0.0 0.0 0.0 
5459.5 4913.5 4167.0 3275.7 2295.2 1537.6 1403.9 1337.0 1259.0 1181.0 1080.8 958.2 846.8 735.4 635.1 557.1 490.2 423.4 390.0 356.5 323.1 300.8 278.5 
256.3 222.8 200.6 167.1 133.7 111.4 89.1 55.7 22.3 0.0 0.0 0.0 0.0 0.0 
5459.5 4891.2 4055.6 3119.7 1983.2 1470.7 1392.7 1325.9 1247.9 1158.7 1047.3 935.9 813.4 701.9 601.7 523.7 468.0 412.2 367.7 334.3 300.8 278.5 245.1 
222.8 200.6 156.0 122.6 111.4 89.1 66.9 33.4 11.1 0.0 0.0 0.0 0.0 0.0 
5459.5 4880.1 3999.9 2986.0 1838.4 1459.6 1381.6 1314.7 1247.9 1158.7 1036.2 913.6 791.1 690.8 601.7 534.8 479.1 434.5 378.8 334.3 289.7 267.4 234.0 
211.7 178.3 122.6 89.1 78.0 55.7 33.4 22.3 0.0 0.0 0.0 0.0 0.0 0.0 
5459.5 4835.5 3988.8 2997.1 1827.3 1448.4 1381.6 1314.7 1236.7 1147.6 1036.2 913.6 802.2 701.9 612.8 545.9 490.2 434.5 378.8 334.3 289.7 267.4 234.0 
211.7 178.3 122.6 89.1 66.9 55.7 33.4 11.1 0.0 0.0 0.0 0.0 0.0 0.0 
